Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ÖLFLEX® CLASSIC 415 CP Control cable
UKCA markedCE marked
uv-resistant.chemical resistanceoil resistantoutdoor areaicon sturgeon signal

ÖLFLEX® CLASSIC 415 CP

Control cable; 2X0.5; U0/U: 300/500 V; PUR; Core identification: Numbers; Shielded; Flexible

ÖLFLEX® CLASSIC 415 CP 2X0,5

1314000

Add to product comparison

Price

136,50 €

(273,00 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Durable, resistant product thanks to the outer sheath PU material that is resistant to abrasions, notches and cuts.
  • Doing away with the inner sheath results in lower weight and smaller outer diameters.
  • Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.

Application

  • For universal use for wiring machine-internal and cross-plant control circuits.
  • Typical areas of application are industrial machinery, machine tools and transfer lines.
  • Especially for environments where electromagnetic compatibility (EMC) is required.
  • For fixed installation and occasional flexing without tensile strain.
  • Can be used in dry, wet and especially in harsh and oily environments.
  • The PUR outer sheath withstands high mechanical loads.
  • PUR outer sheath is highly chemical resistant and highly oil resistant.
  • Suitable for outdoor use, subject to the temperature range.