Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ÖLFLEX® DC ROBOT 900 3G0,5
UKCA markedCE marked
torsion resistantuv-resistant.chemical resistanceflame-retardantoil resistantoutdoor areaicon powerchain

ÖLFLEX® DC ROBOT 900

DC power cable; Core identification: Colours; U0/U: 0,75/1,5 kV; PUR; Torsion

ÖLFLEX® DC ROBOT 900 3G0,5

11101400

Add to product comparison

Price

569,51 €

(569,51 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • Highly flexible cable design means maximum product performance.
  • Special core stranding allows simultaneous bending and twisting (torsion angle up to ± 360°/m).
  • Durable, resistant product thanks to the outer sheath PU material that is resistant to abrasions, notches and cuts.
  • Extremely weather-resistant with a wide temperature range.
  • Tried-and-tested cable, successfully tested for 5 million torsion cycles.
  • With current colour code according to DIN EN 60445 for direct current systems.

Comments

  • When used in cable chains: please follow the T3 technical assembly guidelines

Application

  • For direct current applications in the low voltage range.
  • For connecting industrial robots or handling devices to the direct current grid.
  • The cable design allows flexible, continuously flexing use under torsional stress in industrial robots and handling devices.
  • Can be used in dry, wet and especially in harsh and oily environments.
  • The PUR outer sheath withstands high mechanical loads.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
  • Suitable for outdoor use.
  • Flexible use at temperatures down to -35 °C.