Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ÖLFLEX® HEAT 105 MC Power cable
UKCA markedCE marked
uv-resistant.flame-retardant

ÖLFLEX® HEAT 105 MC

Power cable; 2X0.75; U0/U: 300/500 V; PVC; Core identification: Colours; -20°C - 90°C; Flexible

ÖLFLEX® HEAT 105 MC 2X0,75

0026001

Add to product comparison

Price

56,67 €

(113,34 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Possible to operate at higher peak temperature (almost 30% more) compared to conventional PVC cables

Application

  • For connection of motors, transformers, reels, plants, machines, appliances, switch cabinets and other installations with a higher operating or ambient temperature
  • For indoor and outdoor use