Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ÖLFLEX® HEAT 125 C MC Power cable
UKCA markedCE markedLAPP-DNV-Approved-Logo
uv-resistant.flame-retardanthalogen-freeoil resistanticon sturgeon signal

ÖLFLEX® HEAT 125 C MC

Power cable; 2X0.5; U0/U: 300/500 V; Electron beam cross-linked polymer compound; Core identification: Colours; Shielded; -55°C - 125°C; Flexible

ÖLFLEX® HEAT 125 C MC 2X0,5

1024400

Add to product comparison

Price

445,56 €

(445,56 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • For safety in areas with high density of people
  • Reduction of flame propagation, density and toxicity of smoke gases in event of fire
  • Minimises damage to buildings and equipment caused by the formation of toxic acid fumes in fires
  • Copper braiding screens the cable against electromagnetic interference
  • Certified for maritime applications

Application

  • For the wiring and connection of lighting, heating appliances, control cabinets, and distributors in mechanical and plant engineering
  • For use in traffic regulation systems and outdoors
  • Coil winding, electromagnets, pumps, electrical systems
  • Heat treatment plants, pressure die casting, heating and cooling technology
  • For outdoor applications