Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ÖLFLEX® HEAT 180 SiHF Power cable
UKCA markedCE marked
flame-retardanthalogen-freeoil resistant

ÖLFLEX® HEAT 180 SiHF

Power cable; 2X0.75; U0/U: 300/500 V; Silicone; Core identification: Colours; -50°C - 180°C; Flexible

ÖLFLEX® HEAT 180 SiHF 2X0,75

0046001

Add to product comparison

Price

81,54 €

(163,07 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • The flexible cable design makes it ideal for use in restricted spaces.
  • Withstands temperatures up to +180°C. Adequate ventilation is a prerequisite, as silicone cables prematurely reduce the mechanical properties from +100°C, without the need for oxygen.
  • Halogen free core insulation and sheath compound (according to DIN EN IEC 60754-1).
  • Low corrosiveness of gases in the event of fire (according to DIN EN IEC 60754-2).
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
  • Insulating properties after flame exposure when static, thanks to core insulation and outer sheath made of silicone compound.

Comments

  • Adequate ventilation must be ensured, since the mechanical properties of silicone cables prematurely decrease from +100°C in the absence of air

Application

  • For universal use for wiring machine-internal and cross-plant control circuits.
  • For fixed installation and occasional flexing without tensile strain.
  • Can be used in dry and damp rooms.
  • Resistant to many oils, plant and animal fats and a wide range of chemicals.