Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ÖLFLEX® LIFT F 12G1,5 450/750V
UKCA markedCE marked
uv-resistant.flame-retardanticon powerchain

ÖLFLEX® LIFT F

Flat cable; 12G1.5; U0/U: 450/750 V; PVC; Core identification: Numbers; Flexible

ÖLFLEX® LIFT F 12G1,5 450/750V

0042006

Add to product comparison

Price

3.473,50 €

(694,70 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available within the next 3-28 days. Find out the delivery date in the offer

Benefits

  • The PVC insulating and sheathing material, which is flexible at cold temperatures, make it suitable for both indoors and outdoors.
  • As a flat cable, a much more space-saving solution than round cables and therefore ideally suited for confined spaces.
  • Flat cables allow considerably smaller bending radii than round cables.
  • Suitable for voltage classes 300/500 V or 450/750 V depending on the conductor cross-section.

Application

  • Can be used as a lift control cable with a suspension length of up to 35 m at a maximum speed of travel of 1.6 m/s.
  • For use in conveyor and hoisting trucks, cable trailer systems, transport systems, hall cranes, and similar transporting equipment
  • The cable design allows flexible, continuously flexing use in moving machine parts and in the cable chain.
  • Can be used in dry, damp or wet interiors.
  • Suitable for medium mechanical stress.
  • The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.
  • Suitable for outdoor use, subject to the temperature range.