Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ÖLFLEX® ROBOT 900 DP Robot cable
UKCA markedCE marked
torsion resistantuv-resistant.chemical resistanceflame-retardantoil resistanticon powerchainicon sturgeon signal

ÖLFLEX® ROBOT 900 DP

Robotic cable; 12x0,14; Core identification: Colours; 48 V; PUR; Shielded; Torsion

ÖLFLEX® ROBOT 900 DP 12x0,14

0028100

Add to product comparison

Price

603,02 €

(1.206,04 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Highly flexible cable design means maximum product performance.
  • Special core stranding allows simultaneous bending and twisting (torsion angle up to ± 180°/m).
  • Durable, resistant product thanks to the outer sheath PU material that is resistant to abrasions, notches and cuts.
  • Extremely weather-resistant with a wide temperature range.
  • Tried-and-tested cable, successfully tested for 5 million torsion cycles.
  • Longer maintenance cycles at very high axial torsion angles save costs and increase the efficiency of machines.
  • Space-saving due to small outer diameters.
  • Ideal protection against electromagnetic interference due to wrapping made of tin-plated copper wires, adapted to torsional loads.

Comments

  • When used in cable chains: please follow the T3 technical assembly guidelines

Application

  • Can be used in dry, wet and especially in harsh and oily environments.
  • The cable design allows flexible, continuously flexing use under torsional stress in industrial robots and handling devices.
  • The cable design allows highly flexible, continuously flexing use in moving machine parts and in the cable chain, with horizontal travel distances of up to 10 m.
  • The PUR outer sheath withstands high mechanical loads.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
  • Suitable for outdoor use.
  • Flexible use at temperatures down to -40°C.