Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ÖLFLEX® ROBOT F1 Robot cable
UKCA markedCE markedUR recognised US, cUR recognised US
torsion resistantuv-resistant.chemical resistanceflame-retardantoil resistanticon powerchain

ÖLFLEX® ROBOT F1

Robotic cable; 41G1,0; Core identification: Numbers; PUR; U0/U: 300/500 V; UL recognised; Torsion

ÖLFLEX® ROBOT F1 41G1,0

0029622

Add to product comparison

Price

33.119,80 €

(6.623,96 €/100 Metre)

Quantity

Length in metres

Please observe the minimum order quantity of 500 Metre.

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • Premium product for the greatest possible application range.
  • Highly flexible cable design means maximum product performance.
  • Special core stranding allows simultaneous bending and twisting (torsion angle up to ± 360°/m).
  • Durable, resistant product thanks to the outer sheath PU material that is resistant to abrasions, notches and cuts.
  • Extremely weather-resistant with a wide temperature range.
  • Tried-and-tested cable, successfully tested for 10 million torsion cycles.
  • Longer maintenance cycles at very high axial torsion angles save costs and increase the efficiency of machines.
  • UL/CSA certification according to technical data enables the product to be used in the North American market.
  • Product with multiple certifications enables universal use and reduces the variety of parts, thus guaranteeing logistics savings.

Comments

  • For use in drag chains: please observe the technical assembly guidelines T3

Application

  • The cable design allows flexible, continuously flexing use under torsional stress in industrial robots and handling devices.
  • The cable design allows highly flexible, continuously flexing use in moving machine parts and in the cable chain, with horizontal travel distances of up to 10 m.
  • Can be used in dry, wet and especially in harsh and oily environments.
  • The PUR outer sheath withstands high mechanical loads.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
  • Suitable for outdoor use.
  • Flexible use at temperatures down to -40°C.