Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ÖLFLEX® ROBUST 215 C Control cable
UKCA markedCE markedEcolab
under wateruv-resistant.chemical resistancehalogen-freeoil resistantoutdoor areaicon sturgeon signal

ÖLFLEX® ROBUST 215 C

Control cable; 2X1; U0/U: 300/500 V; TPE; Core identification: Numbers; Shielded; Flexible

ÖLFLEX® ROBUST 215 C 2X1

0022733

Add to product comparison

Price

202,04 €

(404,08 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Particularly weather-resistant and durable all-weather cable thanks to high-quality insulation and sheath materials.
  • The combination of the very robust cable design and the wide temperature range in which it can be used provides a wide range of applications..
  • Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage.
  • Low-capacitance core insulation for long transmission paths.
  • Excellent resistance to a wide range of chemical substances (e.g. ammonia compounds, biogases), as well as plant, animal or synthetic fats and oils (e.g. bio-oils and ester-based hydraulic oils).
  • Particularly suitable in conjunction with water-soluble cleaning agents and coolants.
  • Resistant to hot water and steam when subjected to frequent steam jet cleaning.
  • Tested according to standards for use in fresh water up to a water depth of 10 m and a water temperature of 40 °C.
  • Tested resistance to ECOLAB® disinfectants and cleaning agents.

Application

  • For universal use for wiring machine-internal and cross-plant control circuits.
  • Especially for environments where electromagnetic compatibility (EMC) is required.
  • Typical areas of application are washing plants, sewage treatment plants, composting plants and applications in the food industry.
  • For fixed installation and occasional flexing without tensile strain.
  • Can be used in dry, wet and especially in harsh and oily environments.
  • Suitable for outdoor use.
  • Flexible use at temperatures down to -40°C.