Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ÖLFLEX® ROBUST FD C Control cable
UKCA markedCE markedEcolab
uv-resistant.chemical resistancehalogen-freeoil resistanticon powerchainicon sturgeon signal

ÖLFLEX® ROBUST FD C

Control cable; 3G0.75; Extended-Line; U0/U: 300/500 V; TPE; Core identification: Numbers; Shielded; Cable chain

ÖLFLEX® ROBUST FD C 3G0,75

0026701

Add to product comparison

Price

16.299,60 €

(814,98 €/100 Metre)

Quantity

Length in metres

Please observe the minimum order quantity of 2000 Metre.

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • This cable is particularly weatherproof, thanks to high-quality insulation and sheathing materials.
  • Highly flexible cable design means maximum product performance.
  • Durable cable chain use with long travel distances or high acceleration (LAPP performance class “Extended Line”). This saves costs and increases the efficiency of machines.
  • Excellent resistance to a wide range of chemical substances (e.g. ammonia compounds, biogases), as well as plant, animal or synthetic fats and oils (e.g. bio-oils and ester-based hydraulic oils).
  • Particularly suitable in conjunction with water-soluble cleaning agents and coolants.
  • Resistant to hot water and steam when subjected to frequent steam jet cleaning.
  • Tested resistance to ECOLAB® disinfectants and cleaning agents.
  • Low particle emission in continuously flexing applications thanks to ROBUST sheath material.
  • Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage.

Comments

  • When used in cable chains: please follow the T3 technical assembly guidelines
  • Bending cycles and usage parameters: please refer to the A2-1 selection table

Application

  • Cable design allows highly flexible, continuously flexing use in moving machine parts and in the cable chain.
  • Also suitable as a flexible power or extension cable.
  • Typical areas of application are washing plants, sewage treatment plants, composting plants and applications in the food industry.
  • Can be used in dry, wet and especially in harsh and oily environments.
  • Suitable for outdoor use.
  • Flexible use at temperatures down to -40°C.