Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ÖLFLEX® SERVO 2XSLCY-JB Motor connection cable
UKCA markedCE markedUR recognised US, cUR recognised US
uv-resistant.flame-retardanticon sturgeon signal

ÖLFLEX® SERVO 2XSLCY-JB

Motor connection cable; 4G50; U0/U: 0,6/1 kV; PVC; Shielded; UL recognised; Flexible

ÖLFLEX® SERVO 2XSLCY-JB 4G50

1133608

Add to product comparison

Price

6.323,23 €

(6.323,23 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Power supply for large electric drives possible.
  • Versions with balanced cable design and three-part protective earth largely prevent the generation of harmful currents on the motor bearing. A reduction in motor bearing damage contributes to the durability of electric motors.
  • Ideal protection against electromagnetic interference thanks to double screening made of aluminium-laminated foil and copper braided screening with a high degree of coverage.
  • Low-capacitance XLPE core insulation with outstanding electrical properties enables long transmission paths.
  • Improved core insulation allows conductor temperatures of up to +90°C and therefore a wide range of applications.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
  • UL/CSA certification according to technical data enables the product to be used in the North American market.
  • Product with multiple certifications enables universal use and reduces the variety of parts, thus guaranteeing logistics savings.
  • Operating voltage of 1000 V according to UL, permitted for North America.
  • Available as a 4-core variant and 3+3 balanced variant.

Application

  • For connecting frequency converters and motors.
  • For fixed installation and occasional flexing.
  • Can be used in dry, damp or wet environments.
  • Suitable for medium mechanical stress.
  • The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.
  • Suitable for outdoor use, subject to the temperature range.