Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ÖLFLEX® SERVO 3D 7DSL Servo cable
UKCA markedCE markedUR recognised US, cUR recognised US
uv-resistant.chemical resistanceflame-retardantoil resistanticon powerchainicon sturgeon signal

ÖLFLEX® SERVO 3D 7DSL

Servo cable; 4G0,5+(2x0,25)+(2x22 AWG); U0/U: 0,6/1 kV; PUR; Shielded; UL recognised; Torsion

ÖLFLEX® SERVO 3D 7DSL 4G0,5+(2x0,25)+(2x2

1023351

Add to product comparison

Price

52.686,40 €

(2.634,32 €/100 Metre)

Quantity

Length in metres

Please observe the minimum order quantity of 2000 Metre.

Login for the stock enquiry.

Loading...

Load availability ...

Benefits

  • Space-saving and weight-saving hybrid cable for simultaneous power supply, signal and data transmission (single-cable technology).
  • Operating voltage of 1000 V according to UL, permitted for North America.
  • Compatible with single-cable technology interfaces such as HIPERFACE DSL® and SCS open link.
  • Special core stranding allows simultaneous bending and twisting (torsion angle up to ± 180°/m).
  • Allows space-saving installation without additional encoder cable for the transmission of feedback signals.
  • Reduced connection costs due to less cabling work and quick installation of fewer components.
  • Low-capacitance core insulation for long transmission paths.
  • Ideal protection against electromagnetic interference due to wrapping made of tin-plated copper wires, adapted to torsional loads.
  • Tried-and-tested cable, successfully tested for 5 million torsion cycles.
  • UL/CSA certification according to technical data enables the product to be used in the North American market.

Comments

  • When used in cable chains: please follow the T3 technical assembly guidelines

Application

  • For connecting frequency converters and servo motors.
  • The cable design allows flexible, continuously flexing use under torsional stress in industrial robots and handling devices.
  • Especially for environments where electromagnetic compatibility (EMC) is required.
  • Can be used in dry, wet and especially in harsh and oily environments.
  • The PUR outer sheath withstands high mechanical loads.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
  • Suitable for outdoor use.
  • Flexible use at temperatures down to -40°C.