Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ÖLFLEX® SERVO 719 CY Servo cable
UKCA markedCE markedUR recognised US, cUR recognised US
flame-retardantoil resistanticon sturgeon signal

ÖLFLEX® SERVO 719 CY

Servo cable; 4G1,5; U0/U: 0,6/1 kV; PVC; Shielded; UL recognised; Flexible

ÖLFLEX® SERVO 719 CY 4G1,5

1020010

Add to product comparison

Price

248,38 €

(496,75 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Compatible with servo drives from leading manufacturers.
  • Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage.
  • Low-capacitance core insulation for long transmission paths.
  • UL/CSA certification according to technical data enables the product to be used in the North American market.
  • Product with multiple certifications enables universal use and reduces the variety of parts, thus guaranteeing logistics savings.
  • Operating voltage of 1000 V according to UL, permitted for North America.
  • The product is available both with and without control core pairs, e.g. for brakes and temperature sensors (one screened control core pair or triple or two screened control core pairs).

Application

  • For connecting frequency converters and servo motors.
  • For fixed installation and occasional flexing without tensile strain.
  • Can be used in dry and damp rooms.
  • Suitable for medium mechanical stress.
  • The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.