Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ÖLFLEX® SERVO 728 CY Encoder cable
UR recognised US, cUR recognised US
flame-retardantoil resistanticon sturgeon signal

ÖLFLEX® SERVO 728 CY

Encoder cable; (10x0,14+2x0,5); 30 V; PVC; Shielded; UL recognised; Flexible

ÖLFLEX® SERVO 728 CY (10x0,14+2x0,5)

1020100

Add to product comparison

Price

214,18 €

(428,37 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Compatible with rotary encoder systems from leading manufacturers.
  • Low-capacitance core insulation for long transmission paths.
  • UL/CSA certification according to technical data enables the product to be used in the North American market.
  • Product with multiple certifications enables universal use and reduces the variety of parts, thus guaranteeing logistics savings.
  • Available in various cable design variants.
  • Available in various screening variants for ideal protection against electromagnetic interference.

Application

  • For connecting the feedback system in the servo motor to frequency converters.
  • For fixed installation and occasional flexing.
  • Can be used in dry, damp or wet interiors.
  • Suitable for medium mechanical stress.
  • The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.