Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ÖLFLEX® SERVO FD 7DSL Servo cable
UKCA markedCE markedUR recognised US, cUR recognised US
uv-resistant.chemical resistanceflame-retardanthalogen-freeoil resistanticon powerchainicon sturgeon signal

ÖLFLEX® SERVO FD 7DSL

Servo cable; 4G0,75+(2x0,34)+(2x26AWG); Extended-Line; U0/U: 0,6/1 kV; PUR; Shielded; UL recognised; Cable chain

ÖLFLEX® SERVO FD 7DSL 4G0,75+(2x0,34)+...

1023273

Add to product comparison

Price

572,48 €

(1.144,97 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Space-saving and weight-saving hybrid cable for simultaneous power supply, signal and data transmission (single-cable technology).
  • Also available in versions with one screened control core pair, e.g. for brakes.
  • Compatible with single-cable technology interfaces such as HIPERFACE DSL® and SCS open link.
  • Allows space-saving installation without additional encoder cable. Instead of the encoder cable, integrated signal pairs, signal cores or star quad bundles take over the signal transmission.
  • Reduced connection costs due to less cabling work and quick installation of fewer components.
  • Highly flexible cable design means maximum product performance.
  • Durable cable chain use with long travel distances or high acceleration (LAPP performance class “Extended Line”). This saves costs and increases the efficiency of machines.
  • Low-capacitance core insulation for long transmission paths.
  • Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage.
  • UL/CSA certification according to technical data enables the product to be used in the North American market.

Comments

  • When used in cable chains: please follow the T3 technical assembly guidelines
  • Bending cycles and usage parameters: please refer to the A2-1 selection table

Application

  • For connecting frequency converters and servo motors.
  • Especially for environments where electromagnetic compatibility (EMC) is required.
  • The cable design allows highly flexible, continuously flexing use in moving machine parts and in the cable chain, with horizontal travel distances of up to 20 m.
  • Can be used in dry, wet and especially in harsh and oily environments.
  • The PUR outer sheath withstands high mechanical loads.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
  • Suitable for outdoor use.
  • Flexible use at temperatures down to -40°C.