Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ÖLFLEX® SERVO FD 7TCE Servo cable
UKCA markedCE markedUR recognised, UL recognisedcUL listed US, UL listed US
uv-resistant.flame-retardantoil resistanticon powerchainicon sturgeon signal

ÖLFLEX® SERVO FD 7TCE

Servo cable; 4G2,5; Core-Line; U0/U: 0,6/1 kV; TPE; Shielded; UL listed; Cable chain

ÖLFLEX® SERVO FD 7TCE 4G14AWG

700751

Add to product comparison

Price

5.991,97 €

(1.964,58 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Compatible with servo drives from leading manufacturers.
  • Listed as a tray cable for exposed run (TC-ER, 600 V) and flexible motor supply cable (1000 V) according to UL. This allows just one cable to be used for the complete cabling of the frequency converter and servo motor.
  • Durable cable chain use with medium travel distances or increased acceleration (LAPP performance class “Core Line”).
  • Cable with multiple certifications enables universal use and reduces the number of parts, therefore guaranteeing logistics savings.
  • Highly flexible cable design means excellent product performance.
  • Low-capacitance EPDM core insulation with optimal electrical properties for long transmission paths.
  • Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage.
  • This product is available either without or with one or two screened control core pairs, e.g. for brakes and temperature sensors.

Comments

  • When used in cable chains: please follow the T3 technical assembly guidelines
  • Bending cycles and usage parameters: please refer to the A2-1 selection table

Application

  • For connecting frequency converters and servo motors.
  • For fixed, open installation in cable trays without a protective cable conduit or between cable tray and machine, also in the USA.
  • The cable design allows flexible, continuously flexing use in moving machine parts and in the cable chain.
  • Can be used in dry, wet and especially in harsh and oily environments.
  • Outer sheath made of specially designed thermoplastic elastomer is largely resistant to chemicals, and features increased oil resistance and flame retardance.
  • Suitable for outdoor use.
  • Suitable for direct underground installation in the USA.
  • Flexible use at temperatures down to -25°C.