Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ÖLFLEX® SF Power cable
UKCA markedCE markedHarmonisation marking
chemical resistanceflame-retardant

ÖLFLEX® SF

Power cable; 2X0.75; U0/U: 300/500 V; PVC; Core identification: Colours; H05VV-F; Flexible

ÖLFLEX® SF 2X0,75

0027590

Add to product comparison

Price

112,41 €

(224,82 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Made in accordance with harmonised European design H05VV-F, with ◁HAR▷ testing mark for proven reliability and quality.
  • ◁HAR▷-style cables are widely accepted and can be used in Europe.
  • Super-fine strands (diameter of each wire is 0.07 mm) enable super-flexible cable design.
  • Suitable for use at low temperatures thanks to insulating and sheathing materials that are flexible at cold temperatures.
  • Outer sheath with orange signal colour for rapid visual perception.

Application

  • For versatile use with household appliances and mobile electrical hand-held devices.
  • For flexible use.
  • Can be used in dry, damp or wet environments.
  • Suitable for medium mechanical stress.
  • The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.
  • Not suitable for permanent outdoor use.
  • Flexible use at temperatures down to -15°C.