Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ÖLFLEX® SOLAR XLS-R Solar cable
UKCA markedCE marked
uv-resistant.chemical resistanceflame-retardanthalogen-free

ÖLFLEX® SOLAR XLS-R

Solar cable; 1X4; black/blue; 5.3 mm; U0/U: 0,6/1 kV; Electron beam cross-linked polymer compound; -40°C - 100°C; Flexible; Halogenfree

ÖLFLEX® SOLAR XLSR 1X4 WH/BKBU

0023396

Add to product comparison

Price

127,03 €

(127,03 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Halogen free core insulation and sheath compound to meet special fire safety requirements.
  • Cross-linked insulation and sheathing materials improve durability at high temperatures.

Application

  • For interconnecting solar modules.
  • For fixed installation and occasional flexing.
  • Underground installation in protective cable conduits only with drainage of accumulated water.
  • Withstands moderate mechanical stress.