Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ÖLFLEX® SOLAR XLWP Solar cable
UKCA markedCE markedTÜV certified
under wateruv-resistant.chemical resistanceflame-retardanthalogen-freeoutdoor area

ÖLFLEX® SOLAR XLWP

Solar cable; 1X4; black; 5.8 mm; Operating voltage (max.): 1,8kVDC; Electron beam cross-linked polymer compound; Flexible; Permanent underwater use up to: 1m; ; HalogenfreeImpact resistance test according to: UL854; Crushing resistance test according to: UL854

ÖLFLEX® SOLAR XLWP 1x4 WH/BK

1023601

Add to product comparison

Price

152,71 €

(152,71 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Extruded colour stripe serves as reverse polarity protection during installation.
  • The alternative for water coverage, e.g. due to elevated water line caused by flooding
  • Reduction of flame propagation and of toxic combustion gases in the event of fire
  • Robust against mechanical impacts
  • Exact quantity control during installation by meter marking on the cable sheath

Comments

  • The expected service life under normal conditions of use according to EN 50618 is 25 years.

Application

  • Photovoltaic systems with DC system voltage up to 1800 V
  • For the cabling between the solar modules and as extension cable between the module strings and the DC/AC inverter
  • In September 2018 and based on AD8 watertightness, this product was recommended by Solartechnik Bayern for underground use typically realized via underground conduits/ ducts (...) for PV applications
  • Flexible or building-integrated PV systems
  • Underground use without protection conduit/ duct in professionally built cable trench with at least 50 cm of back-fill soil (70 cm underneath roads), above indicating tape, above covering plastic slab, above at least 10 cm of covering sand layer, above the cable laid on at least 10 cm high sand bed layer