Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ÖLFLEX® SPIRAL 540 P Spiral cable
UKCA markedCE marked
uv-resistant.chemical resistanceflame-retardanthalogen-freeoil resistant

ÖLFLEX® SPIRAL 540 P

Spiral cable; 5G1.5; 1700mm - 5000mm; U0/U: 450/750 V; PUR; Core identification: Colours

ÖLFLEX® SPIRAL 540 P 5G1,5/1700

71220154

Add to product comparison

Price

209,20 €

(20.919,94 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Extension lengths of up to 3.5 times the unextended spiral length, high recoiling forces
  • Increased durability under harsh conditions thanks to robust PUR outer sheath
  • The signal colour of the outer sheath increases safety and visual perception
  • Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media
  • Wide temperature range for applications in harsh climatic environments

Application

  • Harsh conditions
  • Mechanical engineering
  • Construction industry
  • Medical equipment
  • In damp interiors or outdoors