Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ÖLFLEX® TRAIN HT 150 F 3,6kV Railway cable
uv-resistant.chemical resistanceflame-retardanthalogen-freeoil resistantacid resistance

ÖLFLEX® TRAIN HT 150 F 3,6kV

Railway cable; 1X120; EN 50382-2; Type F; U0/U: 3.6/6 kV; -40 - 150 °C; Silicone; ; black

ÖLFLEX® TRAIN HT 150 F 3,6kV 1x120

15382030

Add to product comparison

Price

46.412,50 €

(4.641,25 €/100 Metre)

Quantity

Length in metres

Please observe the minimum order quantity of 1000 Metre.

Login for the stock enquiry.

Loading...

Load availability ...

Benefits

  • Good flexibility - easy installation with tight space requirements
  • Good chemical resistance
  • For high ambient temperatures
  • Reduced flame spreading increases the protection against damage to persons and property in the event of a fire

Application

  • For use in railway vehicles, for fixed and protected installation and applications where limited movement may occur
  • Also applicable within oily environments and areas with increased ambient temperature
  • Suitable for wiring of control cabinets, distributors, converters, motors and batteries