Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ÖLFLEX® WIRE MS 2.2 1X0,5 BK
UKCA markedCE markedUL listedCSA certifiedUL recognized
flame-retardantoil resistant

ÖLFLEX® WIRE MS 2.2

Single core; 1X0.5; black; Ring; U0/U: 450/750 V; PVC; UL listed; Fixed Installation

ÖLFLEX® WIRE MS 2.2 1X0,5 BK

4150101

Add to product comparison

Price

39,17 €

(39,17 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • UL/CSA certification according to technical data enables the product to be used in the North American market.
  • Product with multiple certifications enables universal use and reduces the variety of parts, thus guaranteeing logistics savings.
  • Improved core insulation allows conductor temperatures of up to +90°C and therefore a wide range of applications.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
  • Operating voltage of 1000 V according to UL, permitted for North America.
  • Different core insulation colours available.
  • Available as a ring or in a large, disposable cardboard box. Large cardboard boxes are available depending on the colour and cross-section and generally only up to 6 mm² conductor cross-section.

Comments

  • Formerly MULTI-STANDARD SC 2.2

Application

  • For wiring circuits inside machines.
  • Suitable for wiring inside control cabinets.
  • For fixed and protected installation.
  • Can be used in dry and damp rooms.
  • Use at temperatures up to -40°C possible.