Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
PEW TWISTOR® crimping pliers Crimping tool

PEW TWISTOR® crimping pliers

Crimping tool; For cross-section (min./max.): 0.14mm² - 16.0mm²; Crimping profile: Square

CRIMPING PLIERS PEW 8.190 TWISTOR 16

61814612

Add to product comparison

Price

209,15 €

(20.915,19 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Crimping insert that can be rotated 360° enables the tool to be optimally adjusted to suit changing assembly conditions.
  • Properties of crimping tools with front and side insertion combined into one tool.
  • Perfect for tight or changing environments. Side insertion ensures an ergonomically optimal crimping process, while front insertion is particularly suitable for tight environments and machines.
  • Cover a large cross-section range without adjusting the crimping tool.
  • For conductor end sleeves with a cross-section range of up to 10 mm² or 16 mm², depending on the variant.
  • For TWIN conductor end sleeves with a cross-section range of up to 2 x 6 mm².
  • Crimping of extra-long conductor end sleeves up to 16 mm or 18 mm is possible, depending on the variant.
  • Ergonomic handles and optimised power transmission enable fatigue-free work.

Application

  • For pressing insulated and non-insulated conductor end sleeves as well as TWIN conductor end sleeves according to DIN 46228.
  • "TWISTOR® 16" variant for square pressing of conductor end sleeves.
  • "TWISTOR® T" variant for trapezoidal pressing of conductor end sleeves.