Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
Power H-S Insert with screw termination
UKCA markedCE marked
flame-retardantheat resistancecold resistance

Power H-S

Insert with screw connection Pin; Number of contacts: 5; Design size: 6B; 1000 V AC rms / DC according to IEC; 85 A according to UL; For cross-section (min./max.): 2.5mm² - 6mm²; Contacts included; Polycarbonate

H-S 4+2xPE SAS

10407910

Add to product comparison

Price

78,06 €

(7.806,01 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • Fast and easy assembly
  • Very high current transfer
  • Lower space requirement
  • Axial screw termination for assembly without special tool

Application

  • Mechanical engineering
  • Plant engineering
  • Renewable energy