Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
POWERLOCK BOX S* Powerlock
UKCA markedCE marked
cold resistance

POWERLOCK BOX S*

Panel-mount base; For cross-section (min./max.): 50mm² - 120mm²;

POWERLOCK BOX A1 S (1)

44420282

Add to product comparison

Price

1.289,79 €

(128.978,74 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • Mechanical coding and colour-identification of the housing entries prevent incorrect connection of the connectors.
  • Available in versions with or without a safety cover. Safety cover provides additional protection against environmental influences when not plugged in.
  • Connectors can only be plugged in sequence and in the correct order (PE, N, L1, L2, L3). The connector locks audibly by turning it 45° clockwise.
  • Unauthorised disconnection of the safe connection can be prevented by closing the safety lock with a square spanner. The connection is maintained until the lock is unlocked.
  • For conductor cross-sections up to 120 mm².
  • With integrated microswitch for optional remote query (e.g. for load disconnector or alarm cable). The connector for connecting the micro switch is included.
  • Protection class IP 20 (finger-safe); IP 65 if cover is closed. Made of robust, high-temperature-resistant thermoplastic.
  • Easy fastening using 4 fastening screws in standard 19" frames.
  • The power supply connection is made using tube cable lugs at the rear of the box via the integrated M12 threaded post contacts.
  • VDE-tested quality.

Application

  • Can be used for mobile and stationary power supply or emergency power supply via generators or battery storage systems.
  • Suitable for electric motors and cooling units.
  • Suitable for three-phase and direct current applications up to 400 A.
  • For connecting single-pole EPIC® POWERLOCK circular connectors.
  • For use with unscreened single cores.
  • Withstands moderate mechanical stress.
  • Suitable for outdoor use.