Austria
 
de
en
 
Austria
 
de
en
 

New Products

Innovative solutions of tomorrow – already today


LAPP is committed to high-quality products, connectivity solutions and competent support as a partner on an equal footing. We embody creative innovation and guarantee constant quality. For us, developing new products means understanding the challenges our customers face and putting them at the centre of our service offerings. We are thereby constantly finding new, innovative connection solutions that help to meet growing requirements in a targeted manner.

We don't just solve customer-specific challenges – our self-imposed ambition to be a technology leader drives us to identify and take action on key technology trends at an early stage, even before customers ask for the corresponding solutions.

Innovation Catalogue

Discover all new products at a glance now!

Download

Highlights


Innovative and sustainable, looking to the future and with maximum quality standards – these are the new products from LAPP.

ÖLFLEX® ROBOT 909 D
ÖLFLEX® SERVO FD 797 CP

product range

More than 50,000 standard products for almost all international requirements and customised solutions for customer-specific applications.
Link to online shop

The right solution for every requirement


LAPP's success story begins in 1957 with the invention of the world's first cables with different colour-coded cores for better identification. A brilliant innovation that paved the way, even to this day. Modern LAPP cables are the result of a development process based on extensive expertise and decades of experience. Our cables perform a range of basic tasks and are suitable for thousands of applications. Our range includes power supply cables, control cables for extremely reliable signal transmission and data cables that guarantee fault-free transmissions.

ÖLFLEX® SOLAR XLR-E SWR

Tested by TÜV Rheinland in accordance with 2 PfG 2962, the halogen-free solar cable permanently withstands moisture, salt spray, mould and UV radiation. This ensures reliable operation - especially in floating photovoltaic systems on lakes, reservoirs and oceans. Cross-linked materials also increase the service life.

ÖLFLEX® ROBOT 928 D

Thanks to its balanced bending and torsion properties, the shielded data cable of the LAPP Basic Line performance class offers a reliable solution for robots, production lines and cable chains with short travel distances. Designed for dynamic 3D applications in automation, it is designed for 2 million bending and torsion cycles each (with torsion angles of up to ±180°/m). Multiple UL certifications also enable use in North America.

ÖLFLEX® ROBOT 909 D

Thanks to its balanced bending and torsion properties, the shielded control cable of the LAPP Basic Line performance class offers a reliable solution for robots, production lines and cable chains with short travel distances. Designed for dynamic 3D applications in automation, it is designed for 2 million bending and torsion cycles each (with torsion angles of up to ±180°/m). Multiple UL certifications also enable use in North America.

ÖLFLEX® SERVO FD 797 CP

The shielded servo cable without filler cords saves time from the first assembly: thanks to the easily detachable inner sheath, cable preparation is up to 50 % faster and cleaner - ideal for cable assemblers. In drag chain applications, it offers an extended service life as it exceeds the LAPP Extended Line performance class.

Power and control cables

In a wide range of applications for power supply and signal transmission

Discover portfolio

Data cables

For guaranteed reliable transmissions
Discover portfolio

Ready to connect and time-saving


Our cables, which are already fitted with one or two connectors at the factory, streamline internal processes and meet the highest quality criteria thanks to LAPP's expertise. Cable assemblies are ready for immediate use and can be connected directly at the intended location. Various work steps such as stripping the cable, stripping the conductors, crimping the conductor or final connector assembly are no longer required. Due to standardized production steps, our various pre-assembled power and control cables and data cable assemblies always meet the same quality criteria.

EPIC® ClickConnect M12X

Save time with ClickConnect! This highly flexible Ethernet patch cable for moving machine parts and cable chains offers a quick connection with future-proof M12 push-pull connectors in accordance with DIN EN IEC 61076-2-010: simply plug together instead of screwing - a real time-saver for many connections! The connectors are vibration-proof and robust.

EPIC® ClickConnect M12D

Save time with ClickConnect! This highly flexible Ethernet patch cable for moving machine parts and cable chains in PROFINET networks offers a quick connection with future-proof M12 push-pull connectors in accordance with DIN EN IEC 61076-2-010: simply plug together instead of screwing - a real time-saver for many connections! The connectors are vibration-proof and robust.

EPIC® ClickConnect M12A

Save time with ClickConnect! This highly flexible sensor/actuator patch cable for moving machine parts and cable chains offers a quick connection with future-proof M12 push-pull connectors in accordance with DIN EN IEC 61076-2-010: simply plug together instead of screwing - a real time-saver for many connections! The connectors are vibration-proof and robust.

Power and control cable assemblies

Less effort, more efficient processes and high savings potential
Discover portfolio

Data cable assemblies

Patch cables for fast and fault-free connections
Discover portfolio

For optimum automation in industry


Connect, distribute, network: groundbreaking industry automation cannot be achieved without intelligent networking of production facilities. The digitalisation of production processes requires that the individual components of a production environment communicate with one another and with information systems. A reliable data exchange is essential for this. LAPP supports the transmission of simple control signals as well as protocol-based fieldbus or Ethernet signals with network and distribution components for sensor actuator, fieldbus and Ethernet applications. After all, the future of industry starts with choosing the right components.

ETHERLINE® ACCESS U Basic

The smart choice for cost-conscious applications. Our unmanaged switch with 5 or 8 Fast Ethernet ports and IP 40 protection offers essential functions for industrial networks. The robust, fanless and maintenance-free housing ensures reliable operation in harsh environments.

ETHERLINE® ACCESS U Gigabit Basic

The smart choice for cost-conscious applications. Our unmanaged switch with 5 or 8 Gigabit ports and IP 40 protection offers essential functions for industrial networks. The robust, fanless and maintenance-free housing ensures reliable operation in harsh environments.

Reliable even after thousands of plug cycles


Detachable connections that withstand thousands of plug cycles: our connectors are the elementary component of a detachable, secure connection of two cables or for connecting one cable to a device or machine. They are used for power supply as well as signal and data transmission in various industrial environments and ensure the best possible connection. They supply other equipment with energy, control signal transmissions and guarantee data exchange. LAPP has developed connectors in various variants for numerous applications – as individual units, kits or customer-specific assemblies.

EPIC® H-A 3 Kits metal

Why order individual parts when they are also available as a set? The procurement of insert, contacts, housing and cable gland for the production of a rectangular connector can also be done in just one click! The components of the EPIC® H-A 3 metal kit in size 3A are optimally matched to each other - ordering errors are a thing of the past. The particularly compact rectangular connector is specially designed for use where space is limited.

EPIC® H-A 4 Kits Thermoplastic

Why order individual parts when they are also available as a set? The procurement of insert, contacts, housing and cable gland for the production of a rectangular connector can also be done in just one click! The components of the EPIC® H-A 4 plastic kit in size 3A are perfectly matched - ordering errors are a thing of the past. The particularly compact rectangular connector is specially designed for use where space is limited.

EPIC® H-BSS Kits

Why order individual parts when they are also available as a set? The procurement of insert, contacts, housing and cable gland for the production of a rectangular connector can also be done in just one click! The components of the EPIC® H-BSS kit in size 6B are optimally matched to each other - ordering errors are a thing of the past. The finished rectangular connector is suitable for high currents up to 35 A.

EPIC® H-BE 10 kits

Why order individual parts when they are also available as a set? The procurement of insert, contacts, housing and cable gland for the production of a rectangular connector can also be done in just one click! The components of the EPIC® H-BE kit in size 10B are optimally matched to each other - ordering errors are a thing of the past. The finished rectangular connector can be used for higher voltages up to 500 V AC and currents up to 16 A.

Sealing and strain relieving cable entry


When a cable meets the housing of a machine or a control cabinet, a cable gland is usually used. This makes it possible to insert cables into a housing and to securely seal cables and housings with different materials such as fluorine rubber, nitrile rubber, silicone or gel seals. In addition, cable glands provide strain relief for the cable. They protect the interior of the housing from harmful environmental influences such as dust and moisture. LAPP offers high-quality single entries and multi entries, as well as accessories and tools for assembling the cable glands.

SKINTOP® TRAIN EMC / SKINTOP® TRAIN EMC XL

Important wherever safety is the top priority. The brass cable gland with halogen-free sealing and full-surface pressing forms a closed barrier against fire and smoke in the event of a fire. The 360° brass brush ensures reliable EMC protection - even after reassembly. Certified to EN 45545-2 (HL1-HL3) and EN 45545-3 (E30) and therefore ideal for fire protection closures.

SKINTOP® HEAT EMC / SKINTOP® HEAT EMC XL

Strong in the heat. Safe in EMC. This cable gland impresses with its exceptional heat resistance up to +200 °C thanks to the FKM sealing. The full-surface pressing protects the cable sheath and ensures reliable all-round sealing. A 360° brass brush ensures reliable EMC protection even after multiple installations. Can be ideally combined with ÖLFLEX® HEAT cables.

SKINTOP® CLEAN

For maximum process reliability when it counts: this cable gland combines minimal particle emission, microbial material protection and a white surface for quick contamination detection. It therefore sets standards in sensitive areas - ideal for clean rooms up to ISO class 1, dry rooms and the food and beverage industry.

Single-entries

For a secure fit in no time at all!
Discover portfolio

Multi-entries

For many cables while avoidng any chaos.
Discover portfolio

Great tool, half the work


LAPP is the largest European system supplier for “all cable technology”. After all, we know that achieving big goals is impossible without the right cable accessories and suitable tools. LAPP’s product range of tools and accessories includes tools, end sleeves and cable lugs, products for EMC and earthing, as well as insulation and shrink hose products, cable trolley systems, cable duct and cable wedge clamps and products for cable bundling. As a leading supplier of cabling solutions, we are naturally also experts in handling, assembling and installing cables.

HEAVY DUTY cable ties

Strong. Wide. Heavy Duty. Our heavy-duty cable ties are the first choice for demanding applications. Thanks to its wide design, it achieves high pull-out forces and is therefore ideal for bundling and fastening pipes and hoses. The UV-resistant black variants are also suitable for outdoor use.

DETECT cable ties

Safety through visibility. This cable ties for hygiene-critical areas offers maximum product safety. Metal particles contained in the material enable detection by metal detectors, while the striking blue colouring facilitates quick visual inspection. Ideal for the food and pharmaceutical industries - for more control and less risk.

CLIP Cable ties

Do you want to fix cables and wires to an edge? Our cable clip makes this quick and safe. Simply clip in - done! No drilling, welding or additional tools required. Thanks to its good UV resistance, it can even be mounted on solar modules. Available as a pure cable clip or with integrated cable ties.