Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
Shrink tube PROTECT Shrink hose
uv-resistant.chemical resistanceflame-retardanthalogen-freeoil resistantcold resistance

Shrink tube PROTECT-HF

Shrink hose; Cable diameter: 1.6mm - 0.8mm; Polyolefin; black; Halogenfree

PROTECT-HF 1.6/0.8 BK

61742473

Add to product comparison

Price

50,15 €

(5.014,76 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available within the next 3-28 days. Find out the delivery date in the offer

Benefits

  • Halogen-free products do not develop corrosive or toxic gases in the event of a fire, are flame-retardant, show little fire propagation and develop only little smoke
  • Flexible
  • PROTECT-HF RW: Can be flattened for marking purposes, suitable for railway applications

Application

  • Insulation, protection and cable bundling
  • Green-yellow shrink tube: For identifying and marking earthing connectors and cables
  • PROTECT-HF RW: For railway applications and marking systems