Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SILVYN® BRAID PA6 Simple protective conduit
uv-resistant.flame-retardanthalogen-freeoil resistantheat resistancecold resistance

SILVYN® BRAID PA6

Simple protective cable conduit; Inner diameter: 26mm; Outer diameter: 36mm; Nominal size: 30; Halogenfree; UV-resistant

SILVYN® BRAID PA6 NW 30 26.0-34.0 / 250M

61721258

Add to product comparison

Price

1.060,20 €

(424,08 €/100 Metre)

Quantity

250 Metre per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • Protection against dust
  • Abrasion protection
  • Cut into length without frazzle on the conduit's end
  • Simple, fast cable bundling
  • Can be cut without the need for a thermo-cutting tool

Application

  • Easy cable protection
  • Additional insulation
  • Bundling and guiding of cables and wires
  • Low rodent-protection