Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SILVYN® BRAID PA6 Simple protective conduit
uv-resistant.flame-retardanthalogen-freeoil resistantheat resistancecold resistance

SILVYN® BRAID PA6

Simple protective cable conduit; Inner diameter: 26mm; Outer diameter: 36mm; Nominal size: 30; Halogenfree; UV-resistant

SILVYN® BRAID PA6 NW 30 26.0-34.0 / 10M

61721264

Add to product comparison

Price

63,23 €

(6.322,65 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Protection against dust
  • Abrasion protection
  • Cut into length without frazzle on the conduit's end
  • Simple, fast cable bundling
  • Can be cut without the need for a thermo-cutting tool

Application

  • Easy cable protection
  • Additional insulation
  • Bundling and guiding of cables and wires
  • Low rodent-protection