Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SILVYN® BW-M Mounting bracket
uv-resistant.flame-retardanthalogen-freeoil resistantheat resistancecold resistance

SILVYN® BW-M

Mounting bracket; Nominal size: 50; Steel

SILVYN® BW-M 50

55000572

Add to product comparison

Price

174,55 €

(698,19 €/100 PC)

Quantity

25 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Secure fastening of the protective cable conduit to the housing if it is not possible to insert the protective cable conduit directly into the housing.
  • Secure routing of the protective cable conduit along its installation route.
  • The small design size make it suitable for use in limited spaces.
  • Easy assembly with 2 fastening holes.
  • Withstands temperatures up to +200°C.

Application

  • Suitable for fixing and/or guiding a protective cable conduit.
  • Withstands high chemical and mechanical loads.
  • Suitable for outdoor use.