Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SILVYN® FCE-M Conduit gland
UKCA markedCE marked
uv-resistant.chemical resistanceflame-retardanthalogen-freeoil resistantacid resistance

SILVYN® FCE-M 90°

Angled conduit gland; M 16; Nominal size: 16; Brass Nickel-plated; Halogenfree; UV-resistant; IP 68;

SILVYN® FCE COMPACT 90° M16X1.5 NPB

61803860

Add to product comparison

Price

310,81 €

(3.108,12 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • High mechanical stability
  • High tensile strength
  • Space-saving application
  • Corrosion-resistant

Application

  • In combination with protective conduit:
  • SILVYNFCE-V0
  • SILVYN® FCE-LFH