Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SILVYN® FPAG 90° M Angled conduit gland
UKCA markedCE markedUL recognized
flame-retardanthalogen-freeoil resistantheat resistancecold resistance

SILVYN® FPAG 90° M

Angled conduit gland; M 12; Nominal size: 10; Suitable for protective cable conduit size: 10; Halogenfree; IP 66;

SILVYN® FPAG 90° M12X1.5 / 10 GY

55506480

Add to product comparison

Price

49,22 €

(492,15 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • 90° elbow allows easy installation
  • Fast assembly
  • High-tensile
  • Sealing
  • Vibration protection

Application

  • In combination with protective conduit:
  • SILVYN® FPAS
  • Applications with strong vibrations
  • For applications with limited space