Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SILVYN® FPAX 90° M Angled conduit gland
UKCA markedCE markedUL recognized
uv-resistant.chemical resistanceflame-retardanthalogen-freeoil resistantheat resistancecold resistance

SILVYN® FPAX 90° M

Angled conduit gland; M 16; Nominal size: 13; Halogenfree; UV-resistant; IP 68 - 2 bar, IP 69, IP 66, IP 67;

SILVYN® FPAX 90° M16X1.5 / 13 BK

55507300

Add to product comparison

Price

326,58 €

(653,16 €/100 PC)

Quantity

10 PC per packing unit

Please observe the minimum order quantity of 50 PC.

Login for the stock enquiry.

Loading...

Load availability ...

Benefits

  • 90° elbow allows easy installation
  • Fast assembly
  • High tensile strength
  • Watertight
  • Vibration protection

Application

  • In combination with protective conduit:
  • SILVYN® FPAS
  • Applications with strong vibrations