Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SILVYN® FPAX NPT Conduit gland
UKCA markedCE markedUL recognized
uv-resistant.chemical resistanceflame-retardanthalogen-freeoil resistantheat resistancecold resistance

SILVYN® FPAX-M

Conduit gland; M 16; Nominal size: 13; Suitable for protective cable conduit size: 13; Polyamide; Halogenfree; UV-resistant; IP 68, IP 69, IP 66, IP 67;

SILVYN® FPAX M16X1.5 / 13 BK

55506135

Add to product comparison

Price

26,05 €

(260,54 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Fast assembly
  • High tensile strength
  • Watertight
  • Vibration protection

Application

  • In combination with protective conduit:
  • SILVYN® FPAS
  • Applications with strong vibrations