Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SILVYN® HIPROJACKET AMG M Conduit gland
UKCA markedCE marked
uv-resistant.flame-retardanthalogen-freeoil resistantcold resistance

SILVYN® HIPROJACKET AMG 45° M

Angled conduit gland; M 20; Suitable for protective cable conduit size: 13; Brass Nickel-plated; Halogenfree; UV-resistant; IP 67;

SILVYN® HIPROJACKET AMG 45° M20X1.5 NPB

55503524

Add to product comparison

Price

382,15 €

(3.821,53 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • High tensile strength
  • For high mechanical stress
  • 45° and 90° elbow enables optimal assembly

Application

  • In combination with protective conduit:
  • SILVYN® HIPROJACKET