Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SILVYN® HIPROSILTAPE Adhesive tape
uv-resistant.flame-retardanthalogen-freeoil resistantheat resistancecold resistance

SILVYN® HIPROSILTAPE

Adhesive tape; Overall width: 25mm;

SILVYN® HIPROSILTAPE 25X0.5

61713040

Add to product comparison

Price

344,72 €

(3.133,86 €/100 Metre)

Quantity

11 Metre per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • The protection rating increases to IP67 if SILVYN® HIPROSILTAPE is also used
  • Flexible
  • Heat-resistant
  • Temporarily reduces the temperature in the conduit by up to 30 %

Application

  • Heavy industry, iron and steel works, foundries, glass and ceramic processing, chemical industries
  • Steel industry
  • Railway applications / vehicle construction
  • Mechanical engineering
  • Used in areas where cables and wires are exposed to extreme heat