Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SILVYN® HTDL Metal protective conduit with sheath
UKCA markedCE markedUL listedCSA certified
uv-resistant.chemical resistanceoil resistantcold resistance

SILVYN® HTDL

Metal protective cable conduit with sheath; Inner diameter: 12.6mm; Outer diameter: 17.8mm; Nominal size: 3/8; Steel; UV-resistant

SILVYN® HTDL 3/8'' 12.6X17.8 BK 60M

61814190

Add to product comparison

Price

703,93 €

(1.173,21 €/100 Metre)

Quantity

60 Metre per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Protects against liquids
  • High-tensile
  • Robust
  • High crush-resistance

Application

  • Mechanical engineering
  • Plant engineering
  • Transformer construction
  • Railway applications
  • Exporters