Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SILVYN® KLICK-RH Mounting bracket
uv-resistant.chemical resistanceflame-retardanthalogen-freeoil resistantcold resistance

SILVYN® KLICK-RH

Mounting bracket; Nominal size: 42; Polyamide

SILVYN® KLICK-RH 42 BK

65500646

Add to product comparison

Price

155,31 €

(621,24 €/100 PC)

Quantity

25 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • One-piece and therefore without lossable small parts.
  • Easy closing with a click mechanism.
  • Tear-resistant fastening of parallel corrugated protective cable conduits by means of the positioning rib in the holder.
  • Easy assembly using M5/M6 screws on the housing or by inserting into C-profile rails.
  • Groove system enables installation directly next to each other.

Application

  • Suitable for fastening and/or guiding a parallel corrugated protective cable conduit.
  • For use with SILVYN® RILL PA 6 and SILVYN® RILL PA 12 protective cable conduits.
  • Suitable for medium mechanical stress.
  • Black versions are suitable for outdoor use.