Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SILVYN® KLICK-S Mounting bracket
chemical resistanceflame-retardanthalogen-freeoil resistantcold resistance

SILVYN® KLICK-S

Mounting bracket; Nominal size: 34; Suitable for protective cable conduit size: 34; Polyamide

SILVYN® KLICK-S 34 GY

61811160

Add to product comparison

Price

107,14 €

(357,14 €/100 PC)

Quantity

30 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Fast assembly
  • Easy to disassemble
  • High tensile strength
  • Conduit retained by rib

Application

  • In combination with protective conduit
  • SILVYN® RILL PA 6
  • SILVYN® RILL PA 12
  • Fastening of conduits on machine walls for all applications