Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SILVYN® KSE-M Conduit gland
UKCA markedCE marked
uv-resistant.chemical resistanceflame-retardanthalogen-freeoil resistantacid resistancecold resistanceicon sturgeon signal

SILVYN® KSE-M

Conduit gland; M 16; Nominal size: 16; Suitable for protective cable conduit size: 16; Polyamide; Halogenfree; UV-resistant; IP 69, IP 66 - 10 bar, IP 68; EMC screening

SILVYN® KSE-M 16X1.5/2 BK

55507115

Add to product comparison

Price

543,77 €

(5.437,71 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Fast assembly
  • Vibration protection
  • Additional cable strain relief
  • Additional cable sealing
  • Optimum screen connection (EMC)

Application

  • In combination with protective conduit:
  • SILVYN® FPAS
  • Used in areas where screened cables and wires need to have additional protection