Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SILVYN® LCG-M Conduit gland
UKCA markedCE marked
uv-resistant.flame-retardanthalogen-freeoil resistantheat resistancecold resistance

SILVYN® LCG-M

Conduit gland; M 40; Suitable for protective cable conduit size: 40; Halogenfree; UV-resistant; IP 65;

SILVYN® LCG-M 40X1.5

55503227

Add to product comparison

Price

121,15 €

(12.115,46 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Especially for demanding environments with high requirements for mechanical and chemical stability.
  • Allows protection class IP 65 due to the reliable sealing of the housing.

Application

  • For secure attachment of a protective cable conduit to the outer wall of a housing/application or to a holder.
  • For use with SILVYN® protective cable conduits LCC-2 and LCCH-2.
  • Withstands high chemical and mechanical loads.
  • Suitable for outdoor use.