Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SILVYN® LGES-M NPB Conduit gland
UKCA markedCE marked
uv-resistant.flame-retardanthalogen-freecorrosion resistantoil resistantheat resistancecold resistance

SILVYN® LGES-M AISI 316

Conduit gland; M 12; Nominal size: 10; Halogenfree; UV-resistant; IP 40;

SILVYN® LGES-M 12X1.5 AISI 316

55503210

Add to product comparison

Price

50,98 €

(5.098,36 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • For rotating applications
  • High tensile strength
  • Space-saving

Application

  • In combination with protective conduit:
  • SILVYN® SSU / SSUE
  • Applications with high mechanical stress