Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SILVYN® LGS-2-M Conduit gland
UKCA markedCE marked
uv-resistant.flame-retardanthalogen-freeoil resistantheat resistancecold resistance

SILVYN® LGS-2

Conduit gland; PG 7; Nominal size: 10; Halogenfree; UV-resistant; IP 54;

SILVYN® LGS-2 PG 7

55502710

Add to product comparison

Price

139,20 €

(1.391,98 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • For rotating applications
  • High tensile strength
  • Space-saving

Application

  • In combination with protective conduit:
  • SILVYN® LCC-2
  • SILVYN® LCCH-2
  • Outdoors
  • Applications with high mechanical stress