Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SILVYN® LTP 45° M Angled conduit gland
UKCA markedCE marked
uv-resistant.chemical resistanceflame-retardanthalogen-freeoil resistantheat resistancecold resistance

SILVYN® LTP 45° M

Angled conduit gland; M 25; Nominal size: 25; Suitable for protective cable conduit size: 25; Halogenfree; UV-resistant; IP 66, IP 69, IP 68 - 5 bar, IP 67;

SILVYN® LTP 45° M25X1.5 NPB

55510302

Add to product comparison

Price

575,62 €

(5.756,18 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • High tensile strength
  • Vibration protection
  • High sealing performance

Application

  • In combination with protective conduit:
  • SILVYN LTP
  • Applications with high mechanical stress
  • Used in areas where liquids are present