Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SILVYN® LTPG-M Conduit gland
UKCA markedCE marked
uv-resistant.chemical resistanceflame-retardanthalogen-freeoil resistantheat resistancecold resistance

SILVYN® LTPG-M

Conduit gland; M 12; Nominal size: 10; Halogenfree; UV-resistant; IP 68 - 5 bar, IP 69, IP 66, IP 67;

SILVYN® LTPG-M 12X1.5 NPB

55510200

Add to product comparison

Price

119,36 €

(1.193,60 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • High tensile strength
  • Vibration protection
  • High sealing performance

Application

  • In combination with protective conduit:
  • SILVYN® LTP
  • Applications with high mechanical stress
  • Used in areas where liquids are present