Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SILVYN® MSK-U-M Collar
UKCA markedCE marked
uv-resistant.flame-retardantoil resistantcold resistance

SILVYN® MSK-U-M

Collar; M 20; Brass Nickel-plated; UV-resistant;

SILVYN® MSK-U-M 20X1.5 ADAPTER

55506131

Add to product comparison

Price

142,11 €

(2.842,12 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Additional strain relief for the protective cable conduit thanks to integrated SKINTOP® cable gland with flexible lamella.
  • Mounted O-ring enables optimum sealing to the housing (protection class IP 68 (5 bar)). The seal at the conduit side depends on the protective cable conduit system that is used.
  • Large, variable clamping ranges allow different cable outer diameters.
  • Can be combined with all metric conduit glands.

Application

  • For protective cable conduit systems that require additional strain relief while simultaneously sealing the cable.
  • Can be used in dry, damp and, especially, harsh and oily environments.
  • Withstands high mechanical stress.
  • Suitable for outdoor use.