Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SILVYN® SPLIT COS Mounting bracket
UKCA markedCE marked
uv-resistant.chemical resistanceflame-retardanthalogen-freeoil resistantcold resistance

SILVYN® SPLIT COS

Mounting bracket; Nominal size: 37; Suitable for protective cable conduit size: 37; Polyamide

SILVYN® SPLIT COS 37 BK (M6)

61806730

Add to product comparison

Price

88,77 €

(443,87 €/100 PC)

Quantity

20 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Fast assembly
  • Easy to disassemble
  • High tensile strength
  • Conduit retained by rib
  • No loose parts

Application

  • In combination with protective conduit:
  • SILVYN® SPLIT
  • Fastening of conduits on machine walls for all applications