Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
FIPLOCK PA12 - SPLIT Parallel corrugated protective conduit
uv-resistant.chemical resistanceflame-retardanthalogen-freeoil resistantcold resistance

SILVYN® SPLIT PA6

Parallel corrugated slotted protective conduit; Inner diameter: 13.2mm; Outer diameter: 18.7mm; Nominal size: 14; Polyamide; Halogenfree; UV-resistant

SILVYN® SPLIT PA6 14 / 13.2X18.7 BK 10M

61737226

Add to product comparison

Price

140,50 €

(1.404,95 €/100 Metre)

Quantity

10 Metre per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Dimensionally stable
  • Flexible
  • Crush-resistant
  • Low rodent-protection
  • Fast and easy assembly

Application

  • Vehicle construction
  • Shipbuilding
  • Mechanical engineering
  • Electrical industry
  • Used in areas where cables and wires need to be protected after assembly