Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SILVYN® UI 511 insert set Screw-in sleeve
chemical resistanceoil resistantheat resistancecold resistance

SILVYN® UI 511 insert set

Screw-in sleeve; Nominal size: 11/2; Suitable for protective cable conduit size: 1.5; Brass;

SILVYN® UI 511 1 1/2" INSERT SET NPB

61798090

Add to product comparison

Price

141,96 €

(7.098,13 €/100 PC)

Quantity

2 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • Cable damage can be prevented

Application

  • Conduit end cover
  • If no conduit fitting is used
  • In combination with protective conduit:
  • SILVYN® UI 511