Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SILVYN® UI COMPACT M AISI 304 Conduit gland
UKCA markedCE marked
uv-resistant.chemical resistanceoil resistantacid resistancecold resistance

SILVYN® UI COMPACT M NPB

Conduit gland; M 16; Nominal size: 3/8; UV-resistant; IP 40;

SILVYN® UI COMPACT M16X1.5/2 NPB

61803871

Add to product comparison

Price

17,48 €

(1.747,85 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • High chemical-resistance
  • For high mechanical stress
  • High tensile strength
  • Corrosion-resistant

Application

  • In combination with protective conduit:
  • SILVYN® UI 511